HMC1014

Obsolete

GaAs pHEMT MMIC 0.5 Watt Power Amplifier, 33.5 - 46.5 GHz

Part Details

  • P1dB Output Power: +24.5 dBm
  • Psat Output Power: +27.5 dBm
  • High Gain: 21 dB
  • Output IP3: +35 dBm
  • Supply Voltage: Vdd = +6V @ 500 mA
  • 50 Ohm Matched Input/Output
  • Die Size: 2.76 x 1.6 x 0.1 mm
HMC1014
GaAs pHEMT MMIC 0.5 Watt Power Amplifier, 33.5 - 46.5 GHz
Ask a Question

Documentation

Obsolete Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Tools & Simulations

Latest Discussions

Recently Viewed