HMC-C065
Obsolete50 Gbps, AND/NAND/OR/NOR Module
Part Details
- Supports Data Rates up to 50 Gbps
- Inputs Terminated Internally in 50 ohms
- Supports Single-Ended or Differential Operation
- Low Power Consumption: 560mW
- Less Than 200 fs Additive RMS jitter
- Single -3.3V Power Supply
- Hermetically Sealed Module:1.85mm connectors
- -40°C to +70°C operating temperature
The HMC-C065 is an AND/NAND/OR/NOR gate function designed to support data transmission rates of up to 50 Gbps. The HMC-C065 may be easily configured to provide any of the following logic functions: AND, NAND, OR and NOR. All input signals to the HMC-C065 are terminated with 50 Ohms to ground on-chip, and may be either AC or DC coupled.
The differential outputs of the HMC-C065 may be either AC or DC coupled. Outputs can be connected directly to a 50 Ohm to ground terminated system, while DC blocking capacitors may be used if the terminating system is 50 Ohms to a non-ground DC voltage. The HMC-C065 operates from a single -3.3V DC supply, and is housed in hermetically sealed module with 1.85mm connectors.
Applications
- OC-768 and SDH STM-256 Equipment
- Serial Data Transmission up to 50 Gbps
- Digital Logic Systems up to 50 Gbps
- Broadband Test and Measurement
Documentation
Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on HMC-C065 yet. Have something to say?
Start a Discussion on EngineerZone®