HMC-C062

Obsolete

50 Gbps, 1:2 Fanout Buffer Module

Viewing:

Part Details

  • Supports Data Rates up to 50 Gbps
  • Supports Clock Frequencies
    up to 30 GHz
  • Inputs Terminated Internally in 50 ohms
  • Supports Single-Ended or
    Differential Operation
  • Very Low Power Consumption:
    455 mW
  • Less than 200 fs Additive RMS Jitter
  • Fast Rise and Fall Times: <11ps
  • Single -3.3V Power Supply
  • Hermetically Sealed Module:
    1.85mm connectors
  • -40 to +70 °C Operating Temperature
HMC-C062
50 Gbps, 1:2 Fanout Buffer Module
HMC-C062G Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on HMC-C062 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed