fido1100

NOT RECOMMENDED FOR NEW DESIGNS

32-Bit Real-Time Communications Controller

Part Details

  • 32-bit Core CPU
  • CISC architecture optimized for real time
  • CPU32+ (Motorola® 68000) instruction-set compatible
  • Five hardware contexts, each with its own register set and interrupt vector table
  • An 8- or 16-bit external bus interface with programmable chip selects
  • 24 Kbytes of high-speed internal user SRAM
  • 32 Kbytes of high-speed internal user-mappable Relocatable Rapid Execution Memory (RREM)
  • A Memory Protection Unit (MPU)
  • An SDRAM controller
  • Flat, contiguous memory space
  • Non-aligned memory access support
  • Dedicated Peripheral Management Unit (PMU)
  • Four Universal I/O Controllers (UICs) capable of supporting the following protocols:
    • GPIO
    • 10/100 Ethernet with flexible MAC Address Filtering schemes
    • EIA-232
    • CAN
    • SPI
    • I2C™ Bus
    • SMBus
  • Two channels of full-featured direct memory access (DMA) with deterministic arbitration
  • Two Timer/Counter Units (TCU)
  • A Watchdog timer, system timer, and context timers
  • JTAG emulation and debug interface
  • Available in 208-pin PQFP and BGA 15- by 15-mm packages
  • 3.3V operation with 5V-tolerant I/O
  • Industrial temperature grade
  • Software development supported by libraries and tools including UIC firmware for various interface protocols and formats, as well as a customized GNU tool set.
fido1100
32-Bit Real-Time Communications Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions