DS9106S-WH
iButton Halo
Part Details
- Slides over iButton and highlights with a color
- Color-coded tab accepts transparent computer generated label
- Improves the visibility of the iButton for quick sighting
- Available in six bright colors
- 20mm (DS9106S) and 60mm (DS9106L) usable tail length for legends
- Uses DS9096P adhesive pads for securing the tail
- 1000 labels per bag
The DS9106 iButton® halos are 0.25mm, thin vinyl highlighters that slide over an iButton that is to be labeled with text, picture, or numeric information. The halo is retained by a friction fit to the iButton it is pressed onto and one or two DS9096P double-sided adhesive pads.
The halo itself is blank. Readable graphics are added using commercially available label printers such as the P-Touch series of products from BROTHER and the VARITRONICS EasyStep Label Printers.
These manufacturers also offer software support for IBM®- and MAC-compatible computers. For best visibility and contrast, the labels should be printed black on transparent film. With their adhesive backing, they then mount on the fluorescent-colored iButton halo.
Documentation
Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS9106S-WH yet. Have something to say?
Start a Discussion on EngineerZone®