DS4303

PRODUCTION

Electronically Programmable Voltage Reference

Nonvolatile Sample and Infinite-Hold Adjustable Voltage Reference for Automated Factory Calibration

Part Models
2
1ku List Price
price unavailable

Part Details

  • Precise Electronically Adjustable Voltage Reference
  • Enables Automated Factory Trimming of Devices Needing Voltage Adjustment
  • Can be Adjusted to Within ±1mV
  • Wide Adjustable Output Voltage Range Within 300mV of the Supply Rails
  • Low Temperature Coefficient
  • ±1mA of Output-Current Drive
  • NV Memory Stores the Voltage Indefinitely
  • Output Short-Circuit Protection
  • Low Cost
  • Low Power Consumption
  • 2.4V to 3.6V Single-Supply Operation
  • Small 5-Lead SOT23 Package
  • DS4303
    Electronically Programmable Voltage Reference
    Ask a Question

    Documentation

    Learn More

    Latest Discussions

    No discussions on DS4303 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed