DS4266

DDR Clock Oscillator

Provides 266MHz with Extremely Tight Duty-Cycle Specifications at 48%/52% for DDR Memory Applications

Part Details

  • < 0.7psRMS (typ) from 12kHz to 20MHz Jitter
  • LVDS or LVPECL Output Types
  • 3.3V Operating Voltage
  • 5.0mm x 3.2mm x 1.49mm, 10-Pin LCCC Ceramic Package
  • -40°C to +85°C Operating Temperature Range
  • Lead-Free/RoHS Compliant
DS4266
DDR Clock Oscillator
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
DS4106 106.25MHz/212.5MHz/425MHz Clock Oscillators
DS4125 DS4-XO Series Clock Oscillators
DS4M125 3.3V Margining Clock Oscillator with LVPECL/LVDS Output
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS4266 yet. Have something to say?

Start a Discussion on EngineerZone®