DS3690
3.3V 26-Channel, Three-Stateable Transmission Gate
Highest Density Transmission Gate in the Industry; Needed for Higher Density SRAM
Part Details
- 26 Bidirectional Channels
- Low Propagation Delay (< 10ns typ)
- High-Speed On/Off Time (< 20ns typ)
- 2.7V to 3.6V Supply
- Wide Temperature Range: -55°C to +85°C
- TQFN Package (5mm x 11mm x 0.8mm)
The DS3690 is a 26-channel, three-stateable transmission gate designed for transparent digital signal transfer when enabled and fast-gated bus isolation when the device is disabled. Each of the 26 independent channels can be used for input, output, or I/O signal applications, with a typical signal propagation delay of less than 10ns. Using the logic-control input, all channels can be simultaneously enabled for bus transmission or forced to a high-impedance condition to isolate a critical component on that bus.
The DS3690 operates on a single 3.3V (typical) power supply and is available in a space-saving 56-pin lead-free TQFN package.
Applications
- Cryptographic Processors
- Gaming
- Industrial Controls and Monitoring
- Lottery Terminals
- PIN Pads
- POS Terminals
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS3690 yet. Have something to say?
Start a Discussion on EngineerZone®