DS33Z11

Ethernet Mapper

Viewing:

Part Details

  • 10/100 IEEE 802.3 Ethernet MAC (MII and RMII) Half/Full Duplex with Automatic Flow Control
  • 52Mbps Synchronous TDM Serial Port with Independent Transmit and Receive Timing
  • HDLC/LAPS Encapsulation with Programmable FCS and Interframe Fill
  • Committed Information Rate Controller Provides Fractional Allocations in 512kbps Increments
  • Programmable BERT for Serial (TDM) Interface
  • External 16MB, 100MHz SDRAM Buffering
  • Parallel Microprocessor Interface
  • SPI Interface and Hardware Mode for Operation Without a Host Processor
  • Also Available in a 100-Ball, 10mm CSBGA— the Hardware/SPI Mode-Only DS33ZH11
  • 1.8V Operation with 3.3V Tolerant I/O
  • IEEE 1149.1 JTAG Support
  • DS33Z11
    Ethernet Mapper
    DS33Z11: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Data Sheet 1

    Reliability Data 1

    Application Note 1

    Design Note 1

    Technical Articles 1

    Evaluation Design File 1

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Product 2
    DS33Z44 Quad Ethernet Mapper
    DS2155 T1/E1/J1 Single-Chip Transceiver
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations


    Evaluation Kits

    DS33Z11DK

    Demo Kit for the DS33Z11

    Features and Benefits

    • Demonstrates Key Functions of DS33Z11 Ethernet Transport Chipset
    • On-Board DS2155 T1E1 SCT, DS3170 T3E3 SCT, Transformers, BNC Adapter, and RJ48 Network Connectors and Termination
    • Provides Support for Hardware and Software Modes
    • Device Driver Provides Automatic Configuration for T1, E1, T3, and E3 Modes
    • On-Board MMC2107 Processor and ChipView Software Provide Point-and-Click Access to the DS33Z11, DS2155, and DS3170 Register Sets
    • All DS33Z11 Interface Pins are Easily Accessible for External Data Source/Sink
    • LEDs for Loss-of-Signal, Queue Overflow, Ethernet Link, Tx/Rx, and Interrupt Status
    • Easy-to-Read Silkscreen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs
    • Integrated Power-Supply Interfaces with 5.0V Wall Adapter

    Product Details

    The DS33Z11 demo kit is an easy-to-use evaluation board for the DS33Z11 Ethernet transport-over-serial link device. The DS33Z11DK contains an integrated Ethernet PHY and serial link. The serial link is complete with transceiver, transformers, and network connections. Maxim's ChipView software is provided with the demo kit, giving point-and-click access to configuration and status registers from a Windows®-based_PC. On-board LEDs indicate receive loss-of-signal, queue overflow, Ethernet link, Tx/Rx, and interrupt status.

    Applications

    • Ethernet Delivery Over T1/E1/J1, T3/E3, OC-1/EC-1, G.SHDSL, or HDSL2/4
    • LAN Extension
    • Transparent LAN Service

    DS33Z11DK
    Demo Kit for the DS33Z11

    Latest Discussions

    No discussions on DS33Z11 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed