DS33M31

Ethernet Over SONET/SDH Mapper

Provide the Industry's Most Compact and Efficient Solution for Transporting Ethernet Traffic Over SONET/SDH

Part Details

  • Support for EoS in One STS-3c/VC-4, EoS Over Up to Three Concatenated STS-1/VC-3s, and EoPoS Over Up to Three Concatenated DS-3s
  • Two Independent 155.52Mbps SerDes Ports
  • One 10/100/1000 IEEE 802.3 Ethernet MAC Port
  • Configurable MII/RMII/GMII MAC Interface
  • GFP/LAPS/HDLC/cHDLC Encapsulation
  • IEEE 802.1Q VLAN and Q-in-Q Support
  • Add/Drop OAM Frames from µP Interface
  • Quality of Service (QoS) Support
  • Traffic Policing Through CIR/CBS
  • Classification Through PCP or DSCP
  • Supports Up to 512Mb DDR SDRAM Buffer
  • SPI™ and Parallel Microprocessor Interfaces
  • 1.8V, 2.5V, 3.3V Supplies
DS33M31
Ethernet Over SONET/SDH Mapper
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 7
DS33X162 Ethernet Over PDH Mapping Devices
DS33X161 Ethernet Over PDH Mapping Devices
DS33X82 NOT RECOMMENDED FOR NEW DESIGNS Ethernet Over PDH Mapping Devices
DS33X81 NOT RECOMMENDED FOR NEW DESIGNS Ethernet Over PDH Mapping Devices
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on DS33M31 yet. Have something to say?

Start a Discussion on EngineerZone®