DS3065WP
3.3V, 8Mb, Nonvolatile SRAM with Clock
Includes All the Components Needed for a 1M x 8 Battery-Backed SRAM Module with a RTC in the Standard PowerCap Package
Part Details
- Reflowable, 34-Pin PowerCap Package
- Integrated RTC
- Unconditionally Write Protects the Clock and SRAM When VCC is Out of Tolerance
- Automatically Switches to Battery Supply When VCC Power Failures Occur
- Industrial Temperature Range (-40°C to +85°C)
The DS3065WP consists of a static RAM, a nonvolatile (NV) controller, and a real-time clock (RTC). These components are packaged on a surface-mount substrate and require post-assembly attachment of a DS9034IPCX+ battery cap. Whenever VCC is applied to the module, it powers the clock and SRAM from the external power source, and allows the contents of the clock registers or SRAM to be modified. When VCC is powered down or out of tolerance, the controller write protects the memory contents and powers the clock and SRAM from the battery.
Applications
- Data-Acquisition Systems
- Industrial Controllers/PLCs
- POS Terminals/Fire Alarms
- RAID Systems and Servers/Gaming
- Routers/Switches
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Parallel Address RTCs 4 | ||
DS1557 | PRODUCTION | 4Meg, Nonvolatile, Y2K-Compliant Timekeeping RAM |
DS1556 | PRODUCTION | 1M, Nonvolatile, Y2K-Compliant Timekeeping RAM |
DS1554 | PRODUCTION | 256k Nonvolatile, Y2K-Compliant Timekeeping RAM |
DS1747 | PRODUCTION | Y2K-Compliant, Nonvolatile Timekeeping RAMs |
Product 1 | ||
DS1553 | 64kB, Nonvolatile, Year-2000-Compliant Timekeeping RAM |
Latest Discussions
No discussions on ds3065wp yet. Have something to say?
Start a Discussion on EngineerZone®