DS2751

Multichemistry Battery Fuel Gauge

Multichemistry battery fuel gauge tailored for cost-sensitive and space-constrained 1-cell Li+/polymer or 3-cell Ni battery-pack applications

Viewing:

Part Details

  • Available in Two Configurations
    • Internal 25mΩ Sense Resistor
    • External User-Selectable Sense Resistor. Current Measurement
    • 12-Bit Bidirectional Measurement
    • Internal Sense Resistor Configuration: 0.625mA LSB and ±1.9A Dynamic Range
    • External Sense Resistor Configuration: 15.625µV LSB and ±64mV Dynamic Range
  • Current Accumulation
    • Internal Sense Resistor: 0.25mAhr LSB
    • External Sense Resistor: 6.25µVhr LSB
  • Voltage Measurement with 4.88mV Resolution
  • Temperature Measurement Using Integrated Sensor with 0.125°C Resolution
  • 32 Bytes of Lockable EEPROM
  • 16 Bytes of General-Purpose SRAM
  • Dallas 1-Wire Interface with Unique 64-Bit Device Address
  • Supports 1-Cell Li+/Polymer or 3-Cell Ni Battery Packs
  • 3mm Dimension of 8-Pin TSSOP Package Allows Mounting on Side of Thin Li+ and Li+/Polymer Cells
  • Low Power Consumption:
    • Active Current: 60µA (typ), 90µA (max)
    • Sleep Current: 1µA (typ), 2µA (max)
DS2751
Multichemistry Battery Fuel Gauge
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DS2751K

Battery Fuel Gauge Evaluation Kit

Features and Benefits

  • Demonstrates the capabilities of the DS2751 Multichemistry Battery Fuel Gauge,
    • Including:
    • Temperature Measurement
    • Voltage Measurement
    • Current Measurement
    • Current Accumulation
    • Information Storage
    • Identification
  • Interfaces to the Serial Port of a PC Running Windows 95 or Newer

Product Details

The DS2751K evaluation kit makes performance evaluation, software development, and prototyping with the DS2751 multichemistry battery fuel gauge easy. The evaluation board interfaces to a PC through a DS9123 serial port adapter and RJ-11 cable connection. The provided CD-ROM contains all related data sheets along with the evaluation software, which can be run under Windows® 95, Windows 98, or Windows NT.

The DS2751K evaluation software gives the user complete control of all functions of the DS2751. Separate control tabs allow the user access to all EEPROM and RAM memory locations, all control registers, and real-time updates of all monitored parameters. The software also incorporates a data logging feature to monitor a cell over time and fuel-gauging algorithms to improve remaining capacity calculations based on specific cell characteristics.

The evaluation board circuit is designed to provide the DS2751 with accurate parameter measurements and protect the DS2751 from ESD damage. Kit demonstration boards will vary as they are improved upon over time. For information on the demonstration board circuits refer to the documentation directory on the DS2751K CD-ROM.

DS2751K
Battery Fuel Gauge Evaluation Kit

Latest Discussions

No discussions on ds2751 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed