DS2714
Quad, Loose-Cell NiMH Charger
Fast-Charges 1 to 4 Loose NiMH Cells and Performs Tests that Detect and Avoid Charging Defective or Other Inappropriate Cells, such as Alkaline Primary Batteries
Part Details
- Charges 1 to 4 NiMH Cells
- Detects and Avoids Charging Alkaline Cells
- Pre-Charges Deeply Depleted Cells
- Fast Charges NiMH with -
V Termination Sensitivity of 2mV (typ)
- Monitors Voltage, Temperature and Time for Safety and Secondary Termination
- Works with Regulated Charge Current Source
- Drives PNP Type Pass Element
- Compatible with Integrated Primary-Side PWM Controllers
- 20-pin TSSOP Package
The DS2714 is ideal for standalone charging of 1 to 4 AA or AAA NiMH "loose" cells. NiCd cells can also be charged. Temperature, voltage and charge time are monitored to provide proper fast charging control algorithms for Nickel Metal Hydride (NiMH) batteries. Battery tests are included to detect defective or inappropriate cells such as Alkaline primary batteries. The DS2714 supports a parallel charging topology, with independent monitoring and control of each cell.
Applications
- Desktop/Standalone Chargers (AAA/AA)
- Digital Still Cameras
- Games
- Music Players
- Toys
Documentation
Data Sheet 1
Reliability Data 1
Design Note 2
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Latest Discussions
No discussions on DS2714 yet. Have something to say?
Start a Discussion on EngineerZone®