DS26556
4-Port Cell/Packet Over T1/E1/J1 Transceiver
4-Port Cell/Packet Over T1/E1/J1 Single-Chip Transceiver
Part Details
- Four Independent, Full-Featured T1/E1/J1 Transceivers
- UTOPIA 2 and 3 Cell Interface
- POS-PHY 2 and 3 Packet Interface
- TDM Backplane Supports TDM Bus Rates from 1.544MHz to 16.384MHz
- Alarm Detection and Insertion
- Full-Featured BERT for Each Port
- AMI, B8ZS, HDB3, NRZ Line Coding
- Transmit Synchronizer
- BOC Message Controller (T1)
- One HDLC Controller per Framer
- Performance Monitor Counters
- RAI-CI and AIS-CI Support
- Internal Clock Generator (CLAD) Supplies 16.384MHz, 8.192MHz, 4.096MHz, or 2.048MHz
- JTAG Test Port
- Single 3.3V Supply with 5V Tolerant Inputs
- 17mm x 17mm, 256-Pin BGA (1.00mm Pitch)
The DS26556 is a quad, software-selectable T1, E1, or J1 transceiver with a cell/packet/TDM interface. It is composed of four framer/formatters + LIUs, and a UTOPIA (cell), POS-PHY™ (packet), and TDM backplane interface. Each framer has an HDLC controller that can be mapped to any DS0 or FDL (T1)/Sa (E1) bit. The DS26556 also includes full-featured BERT devices per port, and an internal clock adapter useful for creating synchronous, high-frequency backplane timing. The DS26556 is controlled through an 8-bit parallel port that can be configured for nonmultiplexed Intel or Motorola operation.
Applications
- Add/Drop Multiplexers
- Automated Teller Machines
- Central Office Equipment
- Customer-Premise Equipment
- DSLAMs
- IMA
- PBXs
- Routers
- Switches
- VoIP
- WAN Interface
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
BSDL Model File 1
Latest Discussions
No discussions on DS26556 yet. Have something to say?
Start a Discussion on EngineerZone®