DS2506

NOT RECOMMENDED FOR NEW DESIGNS

64Kb Add-Only Memory

Part Details

  • 65,536 bits electrically programmable read only memory (EPROM)
  • Unique, factory-lasered and tested 64-bit registration number assures absolute traceability because no two parts are alike
  • Built-in multidrop controller ensures compatibility with other 1-Wire products
  • EPROM partitioned into 256-bit pages for randomly accessing packetized data records
  • Each memory page can be permanently write-protected to prevent tampering
  • Reduces control, address, data, power, and programming signals to a single data pin
  • Directly connects to a single port pin of a microprocessor and communicates at up to 16.3kbps
  • Overdrive mode boosts communication speed to 142kbps
  • Low-cost PR35 or 8-pin SO surface-mount package
  • Reads over a wide voltage range of 2.8V to 6.0V from -40°C to +85°C; programs at 11.5V to 12.0V from -40°C to +50°C
DS2506
64Kb Add-Only Memory
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2506 yet. Have something to say?

Start a Discussion on EngineerZone®