DS2409
MicroLAN Coupler
Part Details
- Low impedance coupler to create large common-ground, multi-level 1-Wire networks
- Keeps inactive branches pulled high to 5V
- Simplifies network topology analysis by logically decoupling devices on active network segments
- Conditional search for fast-event signaling
- Auxiliary 1-Wire line to connect a memory chip or to be used as digital input
- Programmable, general-purpose open-drain control output
- Communicates at 16.3kbps
- Unique, factory-lasered and tested 64-bit registration number assures absolute traceability because no two parts are alike
- Built-in multidrop controller ensures compatibility with other 1-Wire products
- Operating temperature range from -40°C to +85°C
- Compact, low-cost 6-pin TSOC surface mount package
The MicroLAN coupler is an essential component to build and control 1-Wire® networks with multi-level branching. In contrast to approaches that switch the ground line, the coupler maintains a common ground level for the whole network and keeps the inactive segments powered. This simplifies supplying central or local power for additional circuitry and prevents loss of status of parasitically powered devices. It also avoids disrupting communication caused by the parasitic power supply of 1-Wire devices after activating a branch. Both the main and the auxiliary 1-Wire output are supported by a smart-on command. This command generates a reset/presence sequence on the selected output before the electronic switch closes the contact to the 1-Wire bus. This way the bus master can apply a ROM function command (optionally followed by a memory function) to the devices on the just activated segment with all other devices in the network remaining deselected. This significantly speeds up the analysis of topology and population in a continuously changing network. The coupler also supports the bus master in detecting arrivals on the inactive segments of the network by responding to the conditional search command.
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 4
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS2409 yet. Have something to say?
Start a Discussion on EngineerZone®