DS2251T

128k Soft Microcontroller Module

Part Details

  • 8-bit 8051-compatible microcontroller:
    • 8051 instruction set
    • 32 parallel I/O port pins
    • 128-bytes scratchpad RAM
    • Two 16-bit timer / counters
    • 1 UART
  • Reliability enhancements:
    • >10 years data retention (with appropriate battery and RAM)
    • Early warning power-fail interrupt
    • Power-fail reset
    • Precision watchdog timer
    • Lithium-backed memory
  • Ease of use and adaptability:
    • 32, 64, or 128kbytes nonvolatile SRAM for program and/or data storage
    • On-chip serial port for software downloaded in end system
    • Partitioned code and data segments
    • Nonmultiplexed bytewide address/data bus for memory access
    • ROM-based Serial Bootstrap Loader for in-system reprogramming
  • Permanently powered real-time clock
  • Operating ranges:
    • 5V±5%
    • 16MHz system clock speed (max)
    • 0°C to 70°C
DS2251T
128k Soft Microcontroller Module
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on DS2251T yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed