DS2250

Soft Microcontroller Module

Viewing:

Part Details

  • 8-bit 8051-Compatible Microcontroller Adapts to Task-At-Hand:
    • 8, 32, or 64kB of NV RAM for Program and/or Data Memory Storage
    • Initial Downloading of Software in End System via On-Chip Serial Port
    • Capable of Modifying its own Program and/or Data Memory in End Use
  • High-Reliability Operation:
    • Maintains all Nonvolatile Resources for 10 Years in the Absence of VCC
    • Power-Fail Reset
    • Early Warning Power-Fail Interrupt
    • Watchdog Timer
  • Software Security Feature:
    • Executes Encrypted Software to Prevent Unauthorized Disclosure
  • On-Chip, Full-Duplex Serial I/O Ports
  • Two On-Chip Timer/Event Counters
  • 32 Parallel I/O Lines
  • Compatible with Industry Standard 8051 Instruction Set
  • Permanently Powered Real-Time Clock
DS2250
Soft Microcontroller Module
DS2250, DS2250T: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ds2250 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed