DS21Q552
Quad T1/E1 Transceiver (3.3V, 5.0V)
Part Details
- Four completely independent T1 or E1 transceivers in one small 27mm x 27mm package
- Each transceiver contains a short and long haul line interface plus a full featured framer with alarm detection/generation, elastic-stores, hardware based signaling support, per DS0 channel control and HDLC controller
- Each multi-chip module (MCM) contains four die of
- DS21352 (DS21Q352)
- DS21552 (DS21Q552)
- DS21354 (DS21Q354)
- DS21554 (DS21Q554)
- See the specific DS21352/DS21552 and DS21354/DS21554 data sheets for details on their feature set and operation
- All four T1 or E1 transceivers can be concatenated into a single 8.192MHz backplane data stream
- IEEE 1149.1 JTAG-Boundary Scan architecture
- DS21Q352/DS21Q552 and DS21Q354/DS21Q554 are pin compatible to allow the same footprint to support T1 and E1 applications
- 256-pin MCM BGA package (27mm X 27mm)
- Low power 5V CMOS or low power 3.3V CMOS with 5V tolerant input and outputs
The quad T1 and E1 transceiver MCMs offer a high density packaging arrangement for the DS21352/DS21552 T1 single-chip transceivers and the DS21354/DS21554 E1 single-chip transceivers. Four silicon die of one of these devices is packaged in a multi-chip module (MCM) with the electrical connections as shown in Figure 1 in the data sheet. All of the functions available on the DS21352/DS21552 and DS21354/DS21554 are also available in the MCM packaged version however in order to minimize package size, some signals have been deleted. These differences are detailed in table 1 in the data sheet.
This data sheet describes the electrical connections and the mechanical dimensions only. Please see the DS21352/DS21552 and DS21354/DS21554 data sheets for full details on all of the features and the operating characteristics of the device.
Documentation
Data Sheet 1
Reliability Data 1
Application Note 1
Design Note 12
Technical Articles 3
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
BSDL Model File 1
Latest Discussions
No discussions on DS21Q552 yet. Have something to say?
Start a Discussion on EngineerZone®