DS21Q348

3.3V E1/T1/J1 Line Interface

Viewing:

Part Details

  • Complete E1, T1, or J1 line interface unit (LIU)
  • Supports both long-haul and short-haul trunks
  • Internal software-selectable receive-side termination for 75Ω/100Ω/120Ω
  • 3.3V power supply
  • 32-bit or 128-bit crystal-less jitter attenuator requires only a 2.048MHz master clock for both E1 and T1 with option to use 1.544MHz for T1
  • Generates the appropriate line build-outs, with and without return loss, for E1 and DSX-1 and CSU line build-outs for T1
  • AMI, HDB3, and B8ZS, encoding/decoding
  • 16.384MHz, 8.192MHz, 4.096MHz, or 2.048MHz clock output synthesized to recovered clock
  • Programmable monitor mode for receiver
  • Loopbacks and PRBS pattern generation/detection with output for received errors
  • Generates/detects in-band loop codes, 1 to 16 bits including CSU loop codes
  • 8-bit parallel or serial interface with optional hardware mode
  • Muxed and nonmuxed parallel bus supports Intel or Motorola
  • Detects/generates blue (AIS) alarms
  • NRZ/bipolar interface for TX/RX data I/O
  • Transmit open-circuit detection
  • Receive carrier loss (RCL) indication (G.775)
  • High-Z state for TTIP and TRING
  • 50mA (rms) current limiter
DS21Q348
3.3V E1/T1/J1 Line Interface
DS21348, DS21Q348: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

DS21Q348DK

3.3V E1/T1/J1 Line Interface Design Kit Daughter Card

Features and Benefits

  • Expedites New Designs by Eliminating First-Pass Prototyping
  • Interfaces Directly to the DK101 or DK2000 Motherboards
  • Demonstrates Key Functions of the DS21Q348
  • High-Level Software Provides Visual Access to Registers
  • Software-Controlled (Register Mapped) Configuration Switches to Facilitate Clock and Signal Routing
  • BNC Connections for 75Ω E1
  • Bantam and RJ48 Connectors for 120Ω E1 and 100Ω T1
  • Multitap Transformer Facilitates True Impedance Matching for 75Ω and 120Ω /100Ω Paths

Product Details

The DS21Q348 design kit is an evaluation board for the DS21Q348 3.3V E1/T1/J1 line interface. The DS21Q348DK is intended to be used as a daughter card with either the DK2000 or the DK101 motherboards. The board comes complete with a line interface unit (LIU), transformers, termination resistors, configuration switches, network connectors, and an interface to the motherboard.

DS21Q348DK
3.3V E1/T1/J1 Line Interface Design Kit Daughter Card

Latest Discussions

No discussions on ds21q348 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed