DS2188

T1/CEPT Jitter Attenuator

Viewing:

Part Details

  • Attenuates clock and data jitter present in T1 or CEPT lines
  • Meets the jitter attenuation templates outlined in TR62411, TR-TSY-000170, G.735, and G.742
  • Only one external component required; either a 6.176MHz (T1) or 8.192MHz (CEPT) crystal
  • Selectable buffer size of 128 bits or 32 bits
  • Jitter attenuation is easily disabled
  • Single +5V supply; low-power CMOS technology
  • Available in 16-pin DIP and 16-pin SO (DS2188S)
  • Companion to the DS2186 transmit line and DS2187 receive line interface
DS2188
T1/CEPT Jitter Attenuator
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS2188 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed