Viewing:

Part Details

  • Generates and detects digital patterns for analyzing and trouble-shooting digital communications systems
  • Programmable polynomial length and feedback taps for generation of any pseudorandom patterns up to 232 - 1; up to 32 taps can be used in the feedback path
  • Programmable, user-defined pattern registers for long repetitive patterns up to 512 bytes in length
  • Large 48-bit count and bit error count registers
  • Software-programmable bit error insertion
  • Fully independent transmit and receive paths
  • 8-bit parallel-control port
  • Detects polynomial test patterns in the presence of bit error rates up to 10-2
  • Programmable for serial, 4-bit parallel, or 8-bit parallel data interfaces
  • Serial mode clock rate is 155MHz; byte mode is 80MHz for a net 622Mbps; OC-3
  • Available in 44-pin PLCC
DS2174
EBERT
DS2174: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ds2174 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed