DS2152
Enhanced T1 Single Chip Transceiver
Part Details
- Complete DS1/ISDN-PR1 transceiver
- Short- and long-haul trunk capability
- Independent send and receive functions
- 32-bit or 128-bit jitter attenuator
- DSX-1 and CXU line build-outs
- D4, ESF, and SLC-96R framing
- Integrated HDLC controller with 16-byte buffers for the FDL
- Dual onboard elastic buffers connect to backplanes up to 8.192MHz
- Programmable output clocks for Fractional T1
- 8-bit parallel control port can be muxed or nonmuxed
- Extracts/inserts robbed-bit signals
- Detects/generates yellow and blue alarms
- Onboard FDL support circuitry
- Generates/detects in-band loop codes
- Generates/detects CSU loop codes
- ANSI one's density monitor/enforcer
- Path and line error counters, including BPV, CV, CRC6 and framing bit errors
- Pin-compatible with DS2154
- Operating ranges:
- 5.0V
- 0°C to +70°C (DS2152L)
- -40°C to +85°C (DS2152LN)
The DS2152 is a second-generation line interface unit for T1 lines. It is pin- and software-compatible with the first-generation DS2151Q and function- and pin-compatible with the DS2154, its E1 counterpart. The DS2152 retains all features of the DS2151Q, adding crystalless jitter attenuation, additional hardware signaling, a full HDLC controller for the FDL layer with 16-byte buffers, and the option for nonmultiplexed bus operation.
The DS2152 meets T1 specifications, including ANSI T1 403-1995, ANSI T1.231-1993, AT&T TR 6241 (12-90), AT&T TR54016, and ITU G.703, G.704 G.706, G.823, and 1.431, that network to central office interfaces. Via the parallel port, the user can quickly access the internal 8-bit internal registers to configure the DS2152 to the application under processor control.
Documentation
Data Sheet 1
Reliability Data 1
Application Note 4
Design Note 20
Technical Articles 3
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS2152 yet. Have something to say?
Start a Discussion on EngineerZone®