DS2143

E1 Controller

Viewing:

Part Details

  • E1/ISDN-PRI framing transceiver
  • Frames to CAS, CCS, and CRC4 formats
  • Parallel control port
  • On-board two frame elastic-store slip buffer
  • Extracts and inserts CAS signaling bits
  • Programmable output clocks for fractional E1 links, DS0 loopbacks, and drop and insert applications
  • On-board Sa-data-link support circuitry
  • FEBE E-bit detection, counting, and generation
  • Pin-compatible with DS2141A T1 controller
  • 5V supply; low power (50mW) CMOS
  • Available in 40-pin DIP and 44-pin PLCC (DS2143Q)
DS2143
E1 Controller
DS2143, DS2143Q: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ds2143 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed