DS21349
NOT RECOMMENDED FOR NEW DESIGNS3.3V T1/J1 Line Interface Unit
Part Details
- Fully integrated line interface unit (LIU)
- Pin compatible with LevelOne LXT362
- Supports both long haul and short haul
- Crystal-less jitter attenuator
- Jitter attenuator programmable for transmit or receive path
- Meets ANSI T1.102, T1.403, T1.408, and AT&T 62411
- Usable receive sensitivity of 0dB to -36dB that allows the device to operate on 0.63mm (22AWG) cables up to 6k feet in length
- Five line buildout settings for short-haul applications
- Four CSU filters from 0dB to -22.5dB
- Transmit/receive performance monitors with driver-fail, monitor-open, and loss-of-signal outputs
- Bipolar or NRZ interface
- Programmable B8ZS encoder/decoder
- QRSS generator/detector
- Local, remote, and analog loopbacks
- Generates and detects in-band loop-up and loop-down codes
- Serial interface provides access to control registers
The DS21349 is a fully integrated LIU for long-haul or short-haul T1 applications over twisted-pair installations. It interfaces to two twisted-pair linesone pair for transmit and one pair for receive through an appropriate network interface. The device can be configured for control through software or hardware mode. Software control is accomplished over a serial port, in hardware mode; individual pin settings allow standalone operation. The device provides a precise, crystal-less jitter attenuator that can be placed in either the transmit or receive path.
Applications
- Channel Banks
- Channel Service Units (CSUs)
- Data Service Units (DSUs)
- Muxes
- Routers/Switches
- Routers/Switches
- T1/E1 Test Equipment
Documentation
Data Sheet 1
Reliability Data 1
Application Note 2
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 5 | ||
DS2149 | NOT RECOMMENDED FOR NEW DESIGNS | 5V T1/J1 Line Interface Unit |
DS21348 | NOT RECOMMENDED FOR NEW DESIGNS | 3.3V E1/T1/J1 Line Interface |
DS2148 | NOT RECOMMENDED FOR NEW DESIGNS | 5V E1/T1/J1 Line Interface |
DS21Q48 | 5V E1/T1/J1 Line Interface |
DS21Q348 | 3.3V E1/T1/J1 Line Interface |
Evaluation Kits
Latest Discussions
No discussions on ds21349 yet. Have something to say?
Start a Discussion on EngineerZone®