DS2118M

Ultra3 LVD/SE SCSI Terminator

Viewing:

Part Details

  • Fully Compliant with SCSI SPI-2, SPI-3, SPI-4, Ultra160, and Ultra320
  • Provides Multimode Low-Voltage
    • Differential/Single-Ended (LVD/SE)
    • Termination for Nine Signal Line Pairs
  • Autoselection of LVD or SE Termination
  • 5% Tolerance on SE and LVD Termination Resistance
  • Low Power-Down Capacitance of 3pF
  • On-Board Thermal Shutdown Circuitry
  • SCSI Bus Hot-Plug Compatible
  • Fully Supports Actively Negated SE SCSI Signals
DS2118M
Ultra3 LVD/SE SCSI Terminator
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on ds2118m yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed