DS1986

iButton 64Kb Add-Only

Part Details

  • 65536 bits Electrically Programmable Read Only Memory (EPROM) communicates with the economy of one signal plus ground
  • Overdrive mode boosts communication speed to 142 kbits per second
  • EPROM partitioned into two hundred and 56 256-bit pages for randomly accessing packetized data records
  • Each memory page can be permanently write-protected to prevent tampering
  • Device is an "add only" memory where additional data can be programmed into EPROM without disturbing existing data
  • Architecture allows software to patch data by superseding an old page in favor of a newly programmed page
  • Reduces control, address, data, power, and programming signals to a single data pin
  • 8-bit family code specifies DS1986 communications requirements to reader
  • Reads over a wide voltage range of 2.8V to 6.0V from -40°C to +85°C; programs at 11.5V to 12.0V from -40°C to +85°C
DS1986
iButton 64Kb Add-Only
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1986 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed