DS1923

PRODUCTION

iButton Hygrochron Temperature/Humidity Logger with 8KB Data-Log Memory

Humidity and Temperature Data-Logger Monitors Perishables Anywhere

Part Models
1
1ku List Price
Starting From $111.19

Part Details

  • High Accuracy, Full-Featured Digital Temperature and Humidity Logger Simplifies Temperature Data Collection and Dissemination of Electronic Temperature Record
    • Digital Hygrometer Measures Humidity with 8-Bit (0.6%RH) or 12-Bit (0.04%RH) Resolution
    • Temperature Accuracy Better Than ±0.5°C from -10°C to +65°C with Software Correction
    • Measures Temperature with 8-Bit (0.5°C) or 11-Bit (0.0625°C) Resolution
    • Operating Range: -20°C to +85°C; 0 to 100% RH (see Safe Operating Range Graph)
    • Automatically Wakes Up, Measures Temperature and/or Humidity, and Stores Values in 8kB of Data-Log Memory in 8-Bit or 16-Bit Format
    • Built-In Capacitive Polymer Humidity Sensor for Humidity Logging
    • Sampling Rate from 1s Up to 273hr
    • Programmable High and Low Trip Points for Temperature and Humidity Alarms
    • Programmable Recording Start Delay After Elapsed Time or Upon a Temperature Alarm Trip Point
    • 512 Bytes of General-Purpose Memory Plus 64 Bytes of Calibration Memory
    • Two-Level Password Protection of All Memory and Configuration Registers
    • Individually Calibrated in a NIST-Traceable Chamber
    • Calibration Coefficients for Temperature and Humidity Factory Programmed Into Nonvolatile (NV) Memory
  • Rugged Construction Survives Harsh Environments
    • Hydrophobic Filter Protects Sensor Against Dust, Dirt, Contaminants, and Water Droplets/ Condensation with IP56 Enclosure Rating
    • CE, FCC, and UL913 Certifications
  • Simple Serial Port Interfaces to Most Microcontrollers for Rapid Data Transfer
    • Communicates to Host with a Single Digital Signal Up to 15.4kbps at Standard Speed or Up to 125kbps in Overdrive Mode Using 1-Wire Protocol
    • Quick Access to Alarmed Devices Through 1-Wire Conditional Search Function
DS1923
iButton Hygrochron Temperature/Humidity Logger with 8KB Data-Log Memory
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Application Note 3

Design Note 4

Technical Articles 14

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed