DS1922F
Digital Sterilization Monitor for Autoclave Sterilizers
Provides the Complete Solution as a Sterilization Indicator and Data Recordkeeping System
Part Details
- Verifies Autoclave Sterilization Time and Temperature
- Automatically Measures and Stores Temperature and Time Readings
- If the Cycle Fails, Indicates at What Time the Failure Occurred
- If the Cycle Fails, Indicates the Failure Reason and Maximum Temperature Reached by Autoclave
- Withstands Harsh Autoclave Sterilization Cycles
- Simplifies Recordkeeping by Eliminating Paper Log Books and Printouts
- Programmable Operation and Results Uploading Using Companion PC Software
- PC Software Securely Prevents Tampering, Modification, or Addition of Spurious Records
- Precalibrated and Easy to Use
- Precalibrated to NIST Traceable References
- Compatible with Any Steam-Sterilization Autoclave Cycle Duration with Temperature Up to +140°C
- Typically 150 Uses Before Replacement
- Supplement to Biological Indicators
- Use the DS1922F as an Instant Proxy Indicator While Waiting on Spore Test Results
The DS1922F is a complete solution for real-time digital indication and data record keeping for autoclave sterilizers.
The device is a precision, electronic-based solution designed to monitor and record the applied temperature profile during an autoclave sterilization cycle. The DS1922F, when placed inside an autoclave, measures and logs temperature by recording data into the device memory. Once the sterilization cycle is complete, the DS1922F is simply removed from the sterilization chamber and docked into the USB Reader accessory to download the captured data to a PC. Companion software then displays the temperature measurements, indicates whether the sterilization cycle was successful, and keeps a record of the data to satisfy regulatory and liability requirements.
Note: The DS1922F is currently available only to authorized system solution developers. For additional information please contact us.
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
Technical Articles 1
Video 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on DS1922F yet. Have something to say?
Start a Discussion on EngineerZone®