DS1921L-F5X

Thermochron iButton

Part Details

  • Digital Thermometer Measures Temperature in 0.5°C Increments
  • Built-In Real-Time Clock (RTC) and Timer has Accuracy of ±2 Minutes per Month from 0°C to 45°C
  • Automatically Wakes Up and Measures Temperature at User-Programmable Intervals From 1 to 255 Minutes
  • Logs up to 2048 consecutive temperature measurements in protected nonvolatile (NV) memory
  • Records a Long-Term Temperature Histogram With 2.0°C Resolution
  • Programmable Temperature-High and Temperature-Low Alarm Trip Points
  • Records Up to 24 Time Stamps and Durations when Temperature Leaves the Range Specified by the Trip Points
  • 512 Bytes of General-Purpose Read/Write NV Memory
  • Communicates to Host with a Single Digital Signal at 14.1kb or 125kbps Using 1-Wire Protocol

    COMMON iButton FEATURES
  • Digital Identification and Information by Momentary Contact
  • Unique, Factory-Lasered and Tested 64-Bit Registration Number (8-Bit Family Code + 48-Bit Serial Number + 8-Bit CRC Tester) Assures Absolute Traceability Because no Two Parts are alike
  • Multidrop Controller for 1-Wire Net
  • Chip-Based Data Carrier Compactly Stores Information
  • Data Can be Accessed While Affixed to Object
  • Button Shape is Self-Aligning with Cup-Shaped Probes
  • Durable Stainless Steel Case Engraved with Registration Number Withstands Harsh Environments
  • Easily Affixed with Self-Stick Adhesive Backing, Latched by its Flange, or Locked with a Ring Pressed Onto its Rim
  • Presence Detector Acknowledges When Reader First Applies Voltage
  • Meets UL#913 (4th Edit.). Intrinsically Safe Apparatus: Approved Under Entity Concept for Use in Class I, Division 1, Group A, B, C and D Locations (application pending)
DS1921L-F5X
Thermochron iButton
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on DS1921L-F5X yet. Have something to say?

Start a Discussion on EngineerZone®