DS18B20+PAR
1-Wire Parasite-Power Digital Thermometer
Part Details
- Unique 1-Wire Interface Requires Only One Port Pin for Communication
- Derives Power from Data Line ("Parasite Power")Does Not Need a Local Power Supply
- Multi-Drop Capability Simplifies Distributed Temperature Sensing Applications
- Requires no External Components
- ±0.5°C Accuracy from -10°C to +85°C
- Measures Temperatures from -55°C to +100°C (-67°F to +212°F)
- Thermometer Resolution is User-Selectable from 9 to 12 Bits
- Converts Temperature to 12-Bit Digital Word in 750ms (max.)
- User-Definable Non-Volatile Temperature Alarm Settings
- Alarm Search Command Identifies and Addresses Devices Whose Temperature is Outside of Programmed Limits (Temperature Alarm Condition)
- Software compatible with the DS1822-PAR
- Ideal for Use in Remote Sensing Applications (e.g., Temperature Probes) That do not Have a Local Power Source
The DS18B20-PAR digital thermometer provides 9 to 12-bit centigrade temperature measurements and has an alarm function with nonvolatile user-programmable upper and lower trigger points. The DS18B20-PAR does not need an external power supply because it derives power directly from the data line ("parasite power"). The DS18B20-PAR communicates over a 1-Wire® bus, which by definition requires only one data line (and ground) for communication with a central microprocessor. It has an operating temperature range of -55°C to +100°C and is accurate to ±0.5°C over a range of -10°C to +85°C.
Each DS18B20-PAR has a unique 64-bit identification code, which allows multiple DS18B20-PARs to function on the same 1-wire bus; thus, it is simple to use one microprocessor to control many DS18B20-PARs distributed over a large area. Applications that can benefit from this feature include HVAC environmental controls, temperature monitoring systems inside buildings, equipment or machinery, and process monitoring and control systems.
Applications
- Remote Sensing Applications
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
1-Wire Temperature Sensors 2 | ||
DS18B20 | PRODUCTION | Programmable Resolution 1-Wire Digital Thermometer |
DS1822-PAR | PRODUCTION | Econo Parasite-Power Digital Thermometer |
Latest Discussions
No discussions on DS18B20PAR yet. Have something to say?
Start a Discussion on EngineerZone®