DS1875

LAST TIME BUY

PON Triplexer and SFP Controller

Industry's Next-Generation PON/SFP Controller with APD Boost Converter for Fiber Optic Modules

Part Details

  • Meets All PON Burst-Timing Requirements for Burst-Mode Operation
  • Laser Bias Controlled by APC Loop and Temperature Lookup Table (LUT)
  • Laser Modulation Controlled by Temperature LUT
  • Six Total DACs: Four External, Two Internal
  • Two 8-Bit DACs, One of Which is Optionally Controlled by MON4 Voltage
  • Internal 8-Bit DAC Controlled by a Temperature-Indexed LUT
  • PWM Controller
  • Boost or Buck Mode
  • Boost Mode: Uses Optional External Components, Up to 90V Bias Generation
  • 131kHz, 262kHz, 525kHz, or 1050kHz Selectable-Switching Frequency
  • APD Overcurrent Protection Using Optional Fast Shutdown
  • 10 Analog Monitor Channels: Temperature, VCC, Eight Monitors
  • Internal, Factory-Calibrated Temperature Sensor
  • RSSI with 29dB Electrical Dynamic
  • Five I/O Pins for Additional Control and Monitoring Functions, Four of Which are Either Digital I/O or Analog Monitors
  • Comprehensive Fault-Measurement System with Maskable Laser Shutdown Capability
  • Two-Level Password Access to Protect Calibration Data
  • 120 Bytes of Password-1 Protected Memory
  • 128 Bytes of Password-2 Protected Memory in Main Device Address
  • 256 Additional Bytes Located at A0h Slave Address
  • I²C-Compatible Interface for Calibration and Monitoring
  • 2.85V to 3.9V Operating Voltage Range
  • -40°C to +95°C Operating Temperature Range
  • 38-Pin TQFN (5mm x 7mm) Package
DS1875
PON Triplexer and SFP Controller
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on DS1875 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed