DS1870

LDMOS RF Power-Amplifier Bias Controller

Industry's First Integrated LDMOS Power-Amplifier Controller Monitor

Part Details

  • Two-Channel Solution for Programmable RF Bias Control
  • The Potentiometer's Position is Automatically Updated to Compensate for the Ambient Temperature and the Drain Voltage or Current
  • A Five-Channel, 13-Bit ADC Continuously Monitors the Ambient Temperature, VCC, VD, ID1, and ID2
  • Hi/Lo Alarms for Each ADC Channel can Trigger a Fault Output
  • Nonvolatile Memory for the Device Settings, Lookup Tables, and 32-Bytes of User Memory
  • I²C-Compatible Serial Interface with Up to Eight Devices on the Same Serial Bus
  • Single 5V Power Supply
  • Small 16-Pin TSSOP Package
  • -40°C to +95°C Operational Temperature Range
DS1870
LDMOS RF Power-Amplifier Bias Controller
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Potentiometers (DigiPOT) 3
DS1845 NOT RECOMMENDED FOR NEW DESIGNS Dual NV Potentiometer and Memory
DS1847 NOT RECOMMENDED FOR NEW DESIGNS Dual Temperature-Controlled NV Variable Resistor
DS1855 NOT RECOMMENDED FOR NEW DESIGNS Dual Nonvolatile Digital Potentiometer and Secure Memory
Fiber Monitoring and Control 1
DS1859 NOT RECOMMENDED FOR NEW DESIGNS Dual, Temperature-Controlled Resistors with Internally Calibrated Monitors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1870 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed