DS1868

Dual Digital Potentiometer Chip

Part Details

  • Two 256-position digital potentiometers
  • Wipers digitally set and read through serial port
  • EEPROM maintains settings in the absence of power
  • Ultra low-power consumption: max standby current of 1µA
  • 3-wire serial control interface
  • Operating ranges:
    • +5V or ±3V
    • -40°C to +85°C
DS1868
Dual Digital Potentiometer Chip
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on DS1868 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed