DS1867

Dual Digital Potentiometer with EEPROM

Part Details

  • Nonvolatile version of the DS1267
  • Two 256-position digital potentiometers
  • Wipers digitally set and read through serial port
  • EEPROM maintains settings in the absence of power
  • Resistors can be connected in series for higher total resistance
  • Ultra low-power consumption, quiet, pumpless design
  • Three-wire serial control interface
  • Operating ranges:
    • Single +5V or ±5V supplies
    • -40°C to +85°C
DS1867
Dual Digital Potentiometer with EEPROM
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1867 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed