DS1854
Dual Temperature-Controlled Resistors with Two Monitors
Part Details
- Four Total Monitored Channels (Temperature, VCC, MON1, MON2)
- Two External Analog Inputs (MON1, MON2)
- Internal Direct-to-Digital Temperature Sensor
- Two 50kΩ, Linear, 256-Position, Nonvolatile Temperature-Controlled Variable Resistors
- Resistor Settings Changeable Every 2°C
- Access to Monitoring and ID Information Configurable with Separate Device Addresses
- Resistor Disable (Open-Circuit) Function
- 2-Wire Serial Interface
- Two Buffers with TTL/CMOS-Compatible Inputs and Open-Drain Outputs
- Operates from a 3.3V or 5V Supply
- SFF-8472 Compatible
The DS1854 dual temperature-controlled nonvolatile (NV) variable resistors with two monitors consists of two 50kΩ 256-position linear variable resistors, two analog monitor inputs (MON1, MON2), and a direct-to-digital temperature sensor. The device provides an ideal method for setting and temperature-compensating bias voltages and currents in control applications using minimal circuitry. The variable resistor settings are stored in EEPROM memory and can be accessed over the 2-wire serial bus.
Applications
- Diagnostic Monitoring
- Instrumentation and Industrial Controls
- Optical Transceivers
- Optical Transponders
- RF Power Amps
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 5
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Digital Potentiometers (DigiPOT) 3 | ||
DS1845 | NOT RECOMMENDED FOR NEW DESIGNS | Dual NV Potentiometer and Memory |
DS1847 | NOT RECOMMENDED FOR NEW DESIGNS | Dual Temperature-Controlled NV Variable Resistor |
DS1855 | NOT RECOMMENDED FOR NEW DESIGNS | Dual Nonvolatile Digital Potentiometer and Secure Memory |
Precision Resistor Network 2 | ||
DS1848 | NOT RECOMMENDED FOR NEW DESIGNS | Dual Temperature-Controlled NV Variable Resistor & Memory |
DS1858 | NOT RECOMMENDED FOR NEW DESIGNS | Dual Temperature-Controlled Resistors with Three Monitors |
Product 1 | ||
DS1852 | Optical Transceiver Diagnostic Monitor |
Evaluation Kits
Latest Discussions
No discussions on ds1854 yet. Have something to say?
Start a Discussion on EngineerZone®