DS1843
DS1843
NOT RECOMMENDED FOR NEW DESIGNSFast Sample-and-Hold Circuit
RSSI Burst-Mode Sample-and-Hold Circuit in 2mm x 2mm µDFN Package
- Part Models
- 2
- 1ku List Price
- Starting From $1.18
Viewing:
Part Details
- Fast Sample Time < 300ns
- Hold Time > 100µs
- Low Input Offset
- Buffered Output
- Small, 8-Pin µDFN (2mm x 2mm) Pb-Free Package
The DS1843 is a sample-and-hold circuit useful for capturing fast signals where board space is constrained. It includes a differential, high-speed switched capacitor input sample stage, offset nulling circuitry, and an output buffer. The DS1843 is optimized for use in optical line transmission (OLT) systems for burst-mode RSSI measurement in conjunction with an external sense resistor.
Applications
- Gigabit Ethernet Passive Optical Network (GEPON) OLT
- Gigabit Passive Optical Network (GPON) OLT
- GPON Optical Network Unit
- Sample and Hold
Documentation
Data Sheet 1
Reliability Data 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS1843D+ | 8-LFCSP-2X2X0.75 | ||
DS1843D+TRL | 8-LFCSP-2X2X0.75 |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on ds1843 yet. Have something to say?
Start a Discussion on EngineerZone®