DS1691

3 Volt/5 Volt Serialized Real-Time Clock with NV RAM Control

Part Details

Incorporates industry standard DS1287 PC clock plus enhanced features:
  • +3 or +5V operation
  • 64-bit Silicon serial number
  • 64-bit customer specific ROM or additional serial number available
  • Power control circuitry supports system power on from date/time alarm or key closure
  • Automatic battery backup and write protection to external SRAM
  • Crystal select bit allows RTC to operate with
  • 6pF or 12.5pF crystal
  • 114 bytes user NV RAM
  • Auxiliary battery input
  • RAM clear input
  • Century register
  • 32kHz output for power management
  • 32-bit VCC powered elapsed time counter
  • 32-bit VBAT powered elapsed time counter
  • 16-bit power cycle counter
  • Compatible with existing BIOS for original DS1287 functions
  • Available as IC (DS1688) or stand-alone module with embedded battery and crystal (DS1691)
  • Timekeeping algorithm includes leap year compensation valid up to 2100
DS1691
3 Volt/5 Volt Serialized Real-Time Clock with NV RAM Control
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on DS1691 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed