DS1603

Elapsed Time Counter Module

Viewing:

Part Details

  • Two 32-bit counters track time in seconds for >125 years
  • One counter tracks real time on system or battery power while battery input >2.5V
  • One counter tracks elapsed time under system power and holds the count under battery power
  • Clear function resets a selected counter to zero
  • Read/write serial port affords low pin count
  • Maximum current drain <1µA with serial port disabled
  • 1-byte protocol defines read/write, counter address and software clear function
  • Operating temperature range: 0°C to 70°C
DS1603
Elapsed Time Counter Module
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ds1603 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed