DS14285

Real-Time Clock with NV RAM Control

Part Details

  • Direct replacement for IBM AT computer clock/calendar
  • Functionally compatible with the DS1285/DS1287
  • Available as chip (DS14285, DS14285S, or DS14285Q) or stand-alone module with embedded lithium battery and crystal (DS14287)
  • Automatic backup supply and write protection to make external SRAM nonvolatile
  • Counts seconds, minutes, hours, days, day of the week, date, month, and year with leap year compensation valid up to 2100
  • Binary or BCD representation of time, calendar, and alarm 12- or 24-hour clock with AM and PM in 12-hour mode
  • Daylight savings time option
  • Multiplex bus for pin efficiency
  • Interfaced with software as 128 RAM locations
    • 14 bytes of clock and control registers
    • 114 bytes of general purpose RAM
  • Programmable square wave output signal
  • Bus-compatible interrupt signals (active-low IRQ)
  • Three interrupts are separately software maskable and testable
    • Time-of-day alarm once/second to once/day
    • Periodic rates from 122µs to 500ms
    • End of clock update cycle
  • Optional industrial temperature version available DS14285 DIP, SO, and PLCC
DS14285
Real-Time Clock with NV RAM Control
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on DS14285 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed