DS1384

Watchdog Real Time Clocks Controller

Part Details

  • Real-time clock/calendar: tracks hundredths of seconds, seconds, minutes, hours, days, date, months, years, and leap years
  • Accuracy >±2 minutes/month at 25°C
  • Watchdog timer monitors/restarts processor
  • Programmable time-of-day and real-time watchdog alarms
  • Interrupt outputs active during battery backup mode
  • Controller circuitry supports up to 128k x 8 external SRAM
  • All registers individually addressed through bytewide interface
  • 50 bytes of user NV RAM
  • Low-power CMOS circuitry: <1µA battery current in standby mode
  • Square wave outputs
  • Operating range: 0°C to +70°C
  • Voltage/power-fail tolerance: 5V ±10%
DS1384
Watchdog Real Time Clocks Controller
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on DS1384 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed