DS12C887A

Real-Time Clocks

Part Models
2
1ku List Price
Starting From $7.26

Part Details

  • Drop-In Replacement for IBM AT Computer Clock/Calendar
  • RTC Counts Seconds, Minutes, Hours, Day, Date, Month, and Year with Leap Year Compensation Through 2099
  • Binary or BCD Time Representation
  • 12-Hour or 24-Hour Clock with AM and PM in 12-Hour Mode
  • Daylight Saving Time Option
  • Selectable Intel or Motorola Bus Timing
  • Interfaced with Software as 128 RAM Locations
  • 14 Bytes of Clock and Control Registers
  • 114 Bytes of General-Purpose, Battery-Backed RAM (113 Bytes in the DS12C887 and DS12C887A)
  • RAM Clear Function (DS12885, DS12887A, and DS12C887A)
  • Interrupt Output with Three Independently Maskable Interrupt Flags
  • Time-of-Day Alarm Once Per Second to Once Per Day
  • Periodic Rates from 122µs to 500ms
  • End-of-Clock Update Cycle Flag
  • Programmable Square-Wave Output
  • Automatic Power-Fail Detect and Switch Circuitry
  • Optional 28-Pin PLCC Surface Mount Package or 32-Pin TQFP (DS12885)
  • Optional Encapsulated DIP (EDIP) Package with Integrated Crystal and Battery (DS12887, DS12887A, DS12C887, DS12C887A)
  • Optional Industrial Temperature Range Available
DS12C887A
Real-Time Clocks
Ask a Question

Documentation

Learn More

Latest Discussions

No discussions on DS12C887A yet. Have something to say?

Start a Discussion on EngineerZone®