DS1259
Battery Manager Chip
Part Details
- Facilitates uninterruptible power
- Uses battery only when primary VCC is not available
- Low forward voltage drop
- Power fail signal interrupts processor or write protects memory
- Consumes less than 100nA of battery current
- Low battery warning signal
- Battery can be electrically disconnected upon command
- Battery will automatically reconnect when VCC is applied
- Mates directly with DS1212 Nonvolatile Controller x 16 Chip to back up 16 RAMs
- Optional 16-pin SOIC surface-mount package
The DS1259 Battery Manager Chip is a low-cost battery management system for portable and nonvolatile electronic equipment. A battery connected to the battery input pin supplies power to CMOS electronic circuits when primary power is lost through an efficient switch via the VCCO pins. When power is supplied from the battery, the power-fail signal is active to warn electronic reset circuits of the power status. Energy loss during shipping and handling is avoided by pulsing reset, thereby causing the battery to be isolated from other elements in the circuits.
Documentation
Data Sheet 1
Reliability Data 1
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ds1259 yet. Have something to say?
Start a Discussion on EngineerZone®