DS1248P

1024K NV SRAM with Phantom Clock

Viewing:

Part Details

  • Real-Time Clock (RTC) Keeps Track of Hundredths of Seconds, Minutes, Hours, Days, Date of the Month, Months, and Years
  • 128k x 8 NV SRAM Directly Replaces Volatile Static RAM or EEPROM
  • Embedded Lithium Energy Cell Maintains Calendar Operation and Retains RAM Data
  • Watch Function is Transparent to RAM Operation
  • Automatic Leap Year Compensation Valid Up to 2100
  • Full 10% Operating Range
  • Over 10 Years of Data Retention in the Absence of Power
  • Lithium Energy Source is Electrically Disconnected to Retain Freshness Until Power is Applied for the First Time
  • DIP Module Only
    • Standard 32-Pin JEDEC Pinout
  • PowerCap Module Board Only
    • Surface Mountable Package for Direct Connection to PowerCap Containing Battery and Crystal
    • Replaceable Battery (PowerCap)
    • Pin-for-Pin Compatible with DS1244P and DS1251P
DS1248P
1024K NV SRAM with Phantom Clock
DS1248, DS1248P: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Nonvolatile Timekeeping RAMs 1
DS9034PCX PowerCap with Crystal
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1248P yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed