DS1238

MicroManager

Viewing:

Part Details

  • Power fail detect with referenced comparator, NMI:
    • Warns microprocessor of an impending power failure
    • Holds microprocessor in check during power transients
    • Halts and restarts an out-of-control microprocessor
    • Provides orderly shutdown in nonvolatile microprocessor applications
    • Invokes sleep mode
  • Pushbutton reset:
    • Monitors pushbutton for external override
    • Controls external power switch for high-current applications
    • Controls low-power stop mode in battery operated hand-held applications
  • Watchdog timer
  • 5V operation with active high and low resets:
    • ±5% of 5V (DS1238-5, DS1238A-5)
    • ±10% of 5V (DS1238, DS1238A)
  • Battery switch:
    • Converts CMOS SRAM into nonvolatile memory
  • Control pins gate to external power switch for high-current applications
  • CE control:
    • Unconditionally write-protects memory when power supply is out of tolerance
  • Optional freshness mode (DS1238) seals battery until first power-on
  • Consumes less than 200nA of battery current at 25°C
  • Operating ranges:
    • DS1238, DS1238A: 0°C to +70°C
    • DS1238-IND, DS1238A-IND: -40°C to +85°C
  • Pin-for-pin compatibility with MAX691, MAX693, MAX695
  • Optional internal or external timing control
DS1238
MicroManager
DS1238: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1238 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed