DS1213C
SmartSocket 256k
Part Details
- Accepts standard 32k x 8 CMOS static RAMs
- Embedded lithium energy cell retains RAM data
- Self-contained circuitry safeguards data
- Data retention time is greater than 10 years with proper RAM selection
- Proven gas-tight socket contacts
- Operating temperature range 0°C to 70°C
The DS1213C SmartSocket is a 28-pin, 600mil DIP socket with a built-in CMOS controller circuit and an embedded lithium energy source. It accepts a 32k x 8 JEDEC bytewide CMOS static RAM. When the socket is mated with a CMOS RAM, it provides a complete solution of problems associated with memory volatility. The SmartSocket monitors incoming VCC for an out-of-tolerance condition. When such a condition occurs, the internal lithium energy source is automatically switched on and write protection is unconditionally enabled to prevent data corruption.
Using the SmartSocket saves printed circuit board space since the SRAM/SmartSocket combination occupies no more area than the memory alone. The SmartSocket uses only Pins 20 and 28 for RAM control. All other pins are passed straight through.
See the DS1213B SmartSocket data sheet for technical details.
Documentation
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on ds1213c yet. Have something to say?
Start a Discussion on EngineerZone®