DS1210

Nonvolatile Controller Chip

Viewing:

Part Details

  • Converts CMOS RAMs into Nonvolatile Memories
  • Unconditionally Write Protects when VCC is Out-of-Tolerance
  • Automatically Switches to Battery when Power-Fail Occurs
  • Space-Saving 8-Pin PDIP or 16-Pin SO Packages
  • Consumes Less Than 100nA of Battery Current
  • Tests Battery Condition on Power up
  • Provides for Redundant Batteries
  • Optional 5% or 10% Power-Fail Detection
  • Low Forward Voltage Drop on the VCCSwitch
  • Optional Industrial (N) Temperature Range of -40°C to +85°C
DS1210
Nonvolatile Controller Chip
DS1210: Pin Assignment
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Technical Articles 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

No discussions on ds1210 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed