DS1110LE-350
3V 10-Tap Silicon Delay Line
Part Details
The DS1110L 10-tap delay line is a 3V version of the DS1110. It has 10 equally spaced taps providing delays from 10ns to 500ns. The DS1110L series delay lines provide a nominal accuracy of ±5% or ±2ns, whichever is greater, at 3.3V and +25°C. The DS1110L is characterized to operate from 2.7V to 3.6V. The DS1110L produces both leading- and trailing-edge delays with equal precision. The device is offered in a standard 14-pin TSSOP.
Applications
- Automated Test Equipment (ATE)
- Communication Systems
- Medical Devices
- PC Peripheral Devices
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Time Delays 1 | ||
DS1110 | PRODUCTION | 10-Tap Silicon Delay Line |
Latest Discussions
No discussions on DS1110LE-350 yet. Have something to say?
Start a Discussion on EngineerZone®