DS1088E

LAST TIME BUY

Fixed-Frequency EconOscillator™

133MHz Square-Wave Generator

Viewing:

Part Details

  • Factory-Programmed, 133MHz Square-Wave Generator
  • Single Output
  • No External Timing Components Required
  • 2.85V to 3.6V Supply
  • Power-Down Mode
  • Wide Temperature Range (-40°C to +95°C)
DS1088E
Fixed-Frequency EconOscillator™
DS1088E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS1088E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed