CMP402

PRODUCTION

65 ns Low Voltage Comparator

Part Models
3
1ku List Price
Starting From $4.53

Part Details

  • 23 ns or 65 ns propagation delay
  • Single-supply operation
  • Compatible with 3 V and 5 V logic
  • Separate input and output sections
  • Low power
  • Wide input range: –5 V to +3.9 V
CMP402
65 ns Low Voltage Comparator
Ask a Question

Documentation

Learn More

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • CMP402
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed